IESNA:LM-63-2002
[TEST]P1344135
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20B2750DE010 E3A301MW_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]408
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
14.1 21.1 32.2 52.9 100.3 276.1 637.4 1248.9 1871.5 2085.8
2277.2 2409.7 2556.3 2680.6 2761.3 2845.4 2893.5 2908.7 2880.5 2819.1
2738 2616.2 2493 2350.8 2213.1 2013.3 1778.2 1501 1265.9 663.7
285 72.2 31.1 11.5 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.1 21.1 32.9 52.6 102.5 288 666.6 1225.2 1850.4 2078.8
2235 2390.4 2531.8 2642.5 2740.6 2807.2 2852 2856.5 2827.2 2773.9
2693.6 2590.7 2460.8 2331.6 2183.5 1968.1 1757.1 1500.6 1222.2 660
286.9 69.2 30.4 11.8 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0
14.1 20.7 32.6 51.8 100.7 269.5 629.3 1204.8 1804.1 2002.9
2194.3 2352 2475.6 2575.9 2655.1 2723.2 2756.9 2763.6 2739.1 2688.8
2609.9 2515.6 2408.2 2249 2089.5 1901.1 1664.2 1411.8 1167.5 627.8
264.7 68.5 29.6 12.2 3.7 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.1 20.7 32.6 52.2 100.3 260.6 631.9 1170.4 1729 1956.6
2125.8 2274.6 2385.3 2478.5 2549.2 2601.4 2628.8 2633.3 2612.2 2561.5
2494.8 2405.6 2287.9 2152.8 1987.7 1793.8 1556.1 1333.7 1069.4 554.1
253.6 71.1 29.6 11.8 4.1 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.1 20.4 32.2 51.1 93.6 255.4 600.8 1107.1 1648.3 1832.3
2002.2 2151.7 2261.3 2343.1 2404.1 2444.1 2470 2476.3 2456.3 2411.9
2342.7 2253.5 2124.3 1988.5 1828.2 1607.2 1401.8 1182.6 953.5 489.3
228.4 71.1 27.8 11.8 4.1 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.1 20.7 32.6 50.3 93.3 235.4 543.8 1023.5 1524.3 1713.8
1873.3 2000.3 2111.7 2188.7 2245 2281.6 2302 2303.5 2285 2241.6
2170.9 2069.9 1941.1 1801.2 1625.7 1434.7 1238.2 1035.3 828.4 415.7
197.7 68.8 26.7 11.5 4.4 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.1 20 31.8 49.6 88.8 226.9 493.8 915.8 1396.2 1566.1
1709 1827.1 1914.1 1989.9 2042.1 2071.7 2088.8 2086.2 2062.1 2007.7
1933.3 1833.4 1703.1 1564.6 1392.1 1221.5 1027.2 845.1 661.8 330.5
166.9 61.8 24.8 11.5 4.4 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.1 20.4 31.1 49.2 82.5 205.1 450.8 806.6 1232.2 1390.7
1524.3 1633.9 1722.3 1779.3 1823 1844.1 1850.8 1841.1 1809.3 1757.1
1675.7 1578.3 1444 1313.3 1156 1002.4 841.4 682.9 534.5 275.4
139.2 58.1 22.6 11.1 4.4 1.1 0 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.1 20.4 30.4 47 77 184 400.1 712.2 1073.4 1211.9
1330.3 1429.5 1500.2 1549.5 1581.3 1592.4 1590.2 1570.6 1535.8 1476.5
1407 1307.7 1186.7 1045.7 923.9 774 638.5 527.1 409 215.4
119.2 53.7 20.7 10 4.4 1.5 0 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.1 20 30.4 45.9 74 168 349.1 613.3 924.6 1035.7
1134.5 1204.5 1263.3 1302.9 1321.1 1321.8 1310.3 1282.2 1241.9 1187.8
1107.1 1017.5 917.2 805.5 700.7 587.4 490.5 395 318.3 175.5
96.6 49.2 18.5 8.9 4.1 1.5 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
14.1 18.1 24.1 31.5 41.5 52.6 75.1 104.8 125.1 128.4
128.8 127.7 124.7 121.8 117 111 104 95.9 88.5 80
71.4 64 57 50 42.6 34.4 26.3 20.4 15.9 10
5.9 3.3 1.5 0.7 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
14.1 16.3 18.1 19.6 20.4 20.7 20.4 18.5 15.9 15.2
14.1 13 11.8 11.1 10.4 9.3 8.5 7.4 6.3 5.2
4.4 3.7 3.3 3 2.2 1.9 1.5 1.1 1.1 0.4
0 0 0 0 0.4 0.4 0.7 0.7 0.7 1.1
1.1 1.1 1.1 0.7 0.7 0.7 0.7 0.7 0
14.1 14.4 13.3 12.2 10.7 9.3 7.8 6.3 5.2 4.4
4.1 3.7 3.3 3 2.6 2.2 1.9 1.5 1.1 1.1
0.7 0.7 0.7 0.7 0.4 0.4 0.4 0 0 0
0.4 0.4 0.4 0.7 0.7 0.7 1.1 1.1 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
14.1 12.2 10 8.1 6.7 4.8 3.7 2.2 1.5 1.1
0.7 0.7 0.4 0.4 0.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.4 0.7 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.7 0.7 0.7 0.7 0
14.1 10.4 8.1 5.9 4.4 3 1.5 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.7 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.1 0.7 0.7 0.4 0.4 0.4 0
14.1 10 7.4 5.2 3.3 1.9 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.7 1.1 1.5 1.5 1.9 1.9 1.9 1.9
1.9 1.5 1.5 1.1 1.1 0.7 0.4 0 0
14.1 9.6 7 4.8 3.3 1.9 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.7 1.1 1.1 1.5 1.9 1.9 2.2 2.2 2.2
1.9 1.9 1.5 1.1 1.1 0.7 0.4 0.4 0
